Experience the pinnacle of performance with Fairview Microwave’s military grade antennas. Our ruggedized GPS, manpack omni, and vehicle omni antennas are meticulously crafted for precision and reliability. These antennas are the trusted choice for vehicle navigation, personnel communications, vehicle communications, electronic warfare, and jamming applications. When mission-critical communication matters, trust Fairview Microwave.
Availability
Fairview Microwave’s military grade antennas are in-stock and ready to ship with no minimum order quantities.
Environmental Resilience
Built to MIL-STD-810G standards for top-notch performance even in the harshest environments.
TAA Compliant
Trade Agreements Act compliance guarantees suitability for government and defense applications.
Powerful Performance
High power handling capacity to support your mission-critical operations.
High Gain Advantage
High gain design for enhanced signal reception and extended range.
Built to Last
Built to withstand the toughest conditions, ensuring longevity and reliability.
Wideband Excellence
Achieve exceptional signal coverage across multiple frequency bands for seamless communication.
L-band Omni Antenna 1.15 GHz to 1.4 GHz, N Type Male, IP65 Rated
C-band Omni Antenna 4.4 GHz to 5 GHz, N Type Male, IP65 Rated
S-band Omni Antenna 2 GHz to 2.5 GHz, N Type Male, IP65 Rated
500 MHz to 6000 MHz Electronic Warfare Omni Antenna, 200W N-Type Female, MIL-STD-810 TAA Complaint